Setup : 
Inverter supply : 16VDC
LM5109 supply : 10VDC
PWM Frequency : 10KHz
NO MOTOR CONNECTED

TEK0000 : HO wrt to HS pin
TEK0001 : HO wrt to HS pin (Glitch)
TEK0002 : HO wrt to HS pin (Glitch magnified with falling edge)
TEK0003 : HO wrt to HS pin (Glitch magnified with rising edge)
TEK0004 : LO wrt to GND 
TEK0005 : LO wrt to GND (Glitch on rising edge)
TEK0006 : LO wrt to GND (Glitch on falling edge)
TEK0007 : Gate Driver Inputs (CH1 is HI and CH2 is LI)
TEK0008 : Dead Band of 600ns on the inputs side (HI & LI)
TEK0009 : Increased glitch on HO wrt to HS when inverter voltage increased from 16 to 20VDC